text.skipToContent text.skipToNavigation

Catalog No. : 82181T-1

Description:  5 SQUARE TELECOMM 1-KO

UPC: 785991073003

5 SQUARE boxes offer more than double the cubic-inch capacity of a standard 4 in.-square deep box, making it faster and easier to route wiring and make terminations in the box. Save labor turn a two-man job into a one-man job by storing the slack cable loop in the box for easy access by a single technician when terminating communications cables. The extra room in the 5 SQUARE box dramatically reduces the likelihood of ground faults and short circuits when installing large fire alarm devices.

Telecommunication Box, 64 Cubic Inches, 5 Inches Square x 2-7/8 Inches Deep, 1 Inch Knockouts, Pre-Galvanized Steel, with Cable Management Posts
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Integrated cable management posts prevent kinked and over-bent cables to help ensure proper data transmission
  • BICSI-recommended slack cable loop eliminates the need for a second technician in a remote location to assist in pulling the cable out of the box for connector termination
  • Save up to 50% in labor
  • Eliminate the need to remove ceiling tiles to access the slack cable loop, preventing damage and debris

Descriptors

Category

Specialty electrical boxes

Special Features

Increase capacity, save labor and reduce troubleshooting

Application

A 5 SQUARE telecommunication box supports copper CAT5e, CAT6, Cat6A, CAT7, CAT7A and fiber optic cables.

Specifications

Number Of Outlet

1

Material

Steel

Color

Silver

Cubic Capacity

64 cu in

Knockouts

9

Classifications

Brand Name

Steel City

Dimensions

Size

5 Inches Height x 5 Inches Width x 2-7/8 inches depth

ETIM EC002600 Box/housing for surface mounting on the wall/ceiling

Shape

Square

Mounting method

Wall-/ceiling mounting

Length

127 mm

Width

127 mm

Depth

73.025 mm

Material

Steel

Weatherproof

N

Documents/Support Tools

Sales Drawing

Click here