Catalog No. : 82181-12-1
Description: 5-SQUARE BOX 1/2 1 KO
UPC: 785991072082
5 SQUARE boxes offer more than double the cubic-inch capacity of a standard 4 in.-square deep box, making it faster and easier to route wiring and make terminations in the box. Save labor turn a two-man job into a one-man job by storing the slack cable loop in the box for easy access by a single technician when terminating communications cables. The extra room in the 5 SQUARE box dramatically reduces the likelihood of ground faults and short circuits when installing large fire alarm devices.
- Integrated cable management posts prevent kinked and over-bent cables to help ensure proper data transmission
- BICSI-recommended slack cable loop eliminates the need for a second technician in a remote location to assist in pulling the cable out of the box for connector termination
- Save up to 50% in labor
- Eliminate the need to remove ceiling tiles to access the slack cable loop, preventing damage and debris
Descriptors
|
Category |
Specialty electrical boxes |
|
Special Features |
Increase capacity, save labor and reduce troubleshooting |
Specifications
|
Number Of Outlet |
1 |
|
Material |
Steel |
|
Color |
Silver |
|
Cubic Capacity |
64 cu in |
|
Knockouts |
17 |
Classifications
|
Brand Name |
Steel City |
Dimensions
|
Size |
5 Inches Height x 5 Inches Width x 2-7/8 inches depth |
|
Shape |
Square |
|
Mounting method |
Wall-/ceiling mounting |
|
Length |
127 mm |
|
Width |
127 mm |
|
Depth |
73.025 mm |
|
Material |
Steel |
|
Weatherproof |
N |
Documents/Support Tools
|
Sales Drawing |