text.skipToContent text.skipToNavigation

Catalog No. : 820-D-2

Description:  SWITCH BOX SUPPORTS,2PR/BG

UPC: 785991185836

Old Work Box Support, Pre-Galvanized Steel, Switch Box Steel-Mounting Holder, Maximum Wall Thickness 1-1/2 Inches, 2 per bag
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical Box Hardware and Accessories

Application

For use in old work applications

Specifications

Material

Steel

Color

Silver

Knockouts

0

Classifications

Brand Name

Steel City

Compliance and Certifications

REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC002328 Accessories for junction boxes/junction cases for mounting in the wall

Suitable for built-in installation box

Y