text.skipToContent text.skipToNavigation

Catalog No. : 82-52E-1-1/4

Description:  5-SQ X 4-SQ EXT RING 1-1/4-IN

UPC: 785991072402

Square Box Extension Ring/Adapter, 18 Cubic Inches, 5 Inch Square x 1-1/4 Inch Raised, Pre-Galvanized Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical box extension

Application

For use with 5 SQUARE to 4 inch square boxes

Specifications

Number Of Outlet

1

Material

Steel

Color

Silver

Cubic Capacity

18 cu in

Knockouts

0

Classifications

Brand Name

Steel City

Dimensions

Size

5 Inches Length x 5 Inches Width

ETIM EC000115 Plaster compensation ring

Levelling height

101.6 mm

Width

101.6 mm

Shape

Square

Application

Built-in installation box (device box)

Extension ring

Y

Documents/Support Tools

Sales Drawing

Click here