Catalog No. : 8154/JG32B
Description: JG32B BUSHING
UPC: 708917181040
Ever-Lok Male Plug, .50 Bushing ID
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical sleeves |
Special Features |
Automatic Locking, Positive Grounding by means of phosphor-bronze ground straps, Dust Proof |
Application |
General Industrial: Lighting Connections, Indoor Welding Stations, Machinery/Tool Connections, Power Distributions Panels, Convenience Power, Battery Charging Equipment |
Specifications
Material |
Heavy gauge steel plated receptacle housing |
Classifications
Brand Name |
Russellstoll |