text.skipToContent text.skipToNavigation

Catalog No. : 8154/JG32

Description:  8154 PLUG ASSY .50 BUSH

UPC: 708917143543

Ever-Lok Male Plug .50 Bushing ID
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Special Features

Automatic Locking, Positive Grounding by means of phosphor-bronze ground straps, Dust Proof

Application

General Industrial: Lighting Connections, Indoor Welding Stations, Machinery/Tool Connections, Power Distributions Panels, Convenience Power, Battery Charging Equipment

Specifications

Material

Heavy gauge steel plated receptacle housing

Classifications

Brand Name

Russellstoll