text.skipToContent text.skipToNavigation

Catalog No. : 8132

Description:  1IN NYLINSL SHRT ELBOW IRN NOTHRD

UPC: 786210081328

1 Inch Threadless Short Elbow, Malleable Iron and Nylon Insulated for Use with Rigid/IMC Conduit
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Eliminates need to thread conduit. As with straight couplings, this connector makes a concrete-tight connection.
  • To connect and effectively bond threadless rigid metal conduit/intermediate metal conduit to a box or enclosure, or to couple ends of threadless conduit

Descriptors

Category

Electrical conduit elbow

Special Features

Ideal for Entering Enclosure or Conduit Body At Right Angles

Application

To Connect and Effectively Bond Threaded Rigid Metal Conduit/Intermediate Metal Conduit to a Box or Enclosure, or to Couple Ends of Threaded Conduit

Specifications

Material

Malleable Iron

Classifications

Brand Name

T&B Rigid Fittings

Standard

UL E23018, CSA

Dimensions

Trade Size

1 in

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001493 Bend for cable protection tubes

Material

Metal

Material quality

Other

Model

Rigid

Angle of bow

90 °

Documents/Support Tools

Sales Drawing

Click here