text.skipToContent text.skipToNavigation

Catalog No. : 8131N

Description:  30A,REC,2P3W,SE,250V

UPC: 708917300007

Ever-Lok Receptacle 30 Amp, 2 Pole 3 Wire, SE, 250V, Nickel-plated neutral pin replace
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Special Features

Automatic Locking, Positive Grounding by means of phosphor-bronze ground straps, Dust Proof

Application

General Industrial: Lighting Connections, Indoor Welding Stations, Machinery/Tool Connections, Power Distributions Panels, Convenience Power, Battery Charging Equipment

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

30 Amps

Voltage Rating

250 V

Material

Heavy gauge steel plated receptacle housing

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

30 A

Number of poles

2