text.skipToContent text.skipToNavigation

Catalog No. : 813-EG

Description:  STUD NUT ONLY

UPC: 786210562315

Made or assembled in Canada.

Nut, Light Duty Springless, Size 1/4 Inch, Steel, For use with all Channels
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel nuts

Application

For use with all channels

Specifications

Material of Construction

Steel

Finish

SilverGalv/Electro-Galvanized

Classifications

Brand Name

Superstrut

Dimensions

Size

1/4 Inch

Documents/Support Tools

Sales Drawing

Click here