text.skipToContent text.skipToNavigation

Catalog No. : 8128U1

Description:  RCPT 2W3P 2GANG

UPC: 708917129158

2 Gang Receptacle, 20Amps, 2 Wire 3 Pole, 125 Volts
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

20 Amps

Voltage Rating

125 V

Classifications

Brand Name

Russellstoll