text.skipToContent text.skipToNavigation

Catalog No. : 812-1EG

Description:  STUD NUT 1/4 X 1

UPC: 786210561516

Made or assembled in Canada.

Nut, Stud, Channel Size 1/4 Inch x 1 Inch, Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel nuts

Special Features

For attaching fixture to slot down channel or to slot up knockouts. Specify length. Hex nut included.

Application

For channel 1/4 x 1

Specifications

Material of Construction

Steel

Finish

SilverGalv/Electro-Galvanized

Classifications

Brand Name

Superstrut

ETIM EC000096 T-nut for channels

Material

Steel

Surface protection

Untreated

With spring

N

Documents/Support Tools

Sales Drawing

Click here