text.skipToContent text.skipToNavigation

Alternate Catalog No. : 811 1-STR

Catalog No. : 8111-STR

Description:  STUD NUT 1/4 x 1 INCH STEEL

UPC: 616013124659

Nut, Stud, Size 1/4 x 1 Inch, Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Channel nuts

Application

For attaching fixture to slot down channel or to slot up knockouts.

Specifications

Material of Construction

Steel

Finish

Galv-Krom/Standard

Classifications

Brand Name

Superstrut

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here