text.skipToContent text.skipToNavigation

Catalog No. : 8104-V2

Description:  1/2 IN OFFSET NIPPLE

UPC: 622538132406

Iberville has an extensive line of top quality conduits and cable fittings, many of them Canadian made.

Offset nipple, Trade size 1/2 Inch, Zinc Alloy.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • To serve as a short raceway between two enclosures when used with a locknut.
  • Zinc

Descriptors

Category

Electrical conduit nipple

Specifications

Material

Zinc alloy

Color

Silver

Classifications

Brand Name

Iberville

Dimensions

Length

2.594 in

Trade Size

1/2 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001469 Protective hose adapter

Material quality

Other

Model

Other

Material sealing

No sealing