Catalog No. : 8097
Description: BLANK COVER
UPC: 708917163299
Blank Cover Assembly
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical box covers |
Specifications
Material |
Steel |
Shape |
Rectangle |
Classifications
Brand Name |
Russellstoll |
Dimensions
Size |
4-5/16 Inches x 2-13/16 Inches x 1/4 Inch |