Catalog No. : 8023N
Description: 20A,CON,2P3W,SE,125VAC
UPC: 708917173229
Descriptors
Category |
Electrical sleeves |
Special Features |
Automatic Locking, Positive Grounding by means of phosphor-bronze ground straps, Dust Proof |
Application |
General Industrial: Lighting Connections, Indoor Welding Stations, Machinery/Tool Connections, Power Distributions Panels, Convenience Power, Battery Charging Equipment |
Specifications
Number Of Poles |
2 |
Number Of Wires |
3 |
Amperage Rating |
20 Amps |
Voltage Rating |
125 V |
Material |
Heavy gauge steel plated receptacle housing |
Classifications
Brand Name |
Russellstoll |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 247 Compliant |
TSCA | TSCA Section 6(h) Compliant |
Amperage |
20 A |
Number of poles |
2 |