text.skipToContent text.skipToNavigation

Catalog No. : 8020

Description:  DF4307FR000

UPC: 708917253051

Flush Receptacle, 20Amps, 3 Wire 4 Pole, 600 Volts
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

20 Amps

Voltage Rating

600 V

Classifications

Brand Name

Russellstoll