text.skipToContent text.skipToNavigation

Catalog No. : 8004-RS

Description:  30A,REC,3P4W,SE,250V

UPC: 708917140429

Ever-Lok 30 Amp Female Receptacle only with Flap Cover, 3 Pole 4 Wire, SE, 250V
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Special Features

Automatic Locking, Positive Grounding by means of phosphor-bronze ground straps, Dust Proof

Application

General Industrial: Lighting Connections, Indoor Welding Stations, Machinery/Tool Connections, Power Distributions Panels, Convenience Power, Battery Charging Equipment

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

30 Amps

Voltage Rating

250 V

Material

Heavy gauge steel plated receptacle housing

Classifications

Brand Name

Russellstoll

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001322 Round socket/plug for high currents

Amperage

30 A

Number of poles

3