text.skipToContent text.skipToNavigation

Catalog No. : 7MT-150-4NN

Description:  BZ Tee Conn 1500 Cable-4NN Pad

UPC: 783786768578

Bolted Bronze Connector, Tee Connector, Cable to Flat, 4 inch x 4 inch 4-Hole NEMA Pad, Cable Size 600-1500, Cable Diameter .893-1.412 inch
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Conductor Range

600 to 1500 kcmil

Material

Bronze

Finish

Bare

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant