text.skipToContent text.skipToNavigation

Catalog No. : 7MM1-80-4N90

Description:  BRONZE TERMINAL

UPC: 75114195003

Bolted Bronze Connector, Type 7MM1 - Terminal, Two Cables to Flat at 90 Degrees. One-Cap design, 3 inch 4-Hole NEMA Flat. Cable Size - 2/0-800, Cable Diameter - Min/Max .419 -1.031, Width 2-5/8 inch. 1/2 inch thick. Connectors supplied with clamping hardware in accordance with NEMA standard CC 1. All pads are finished on both sides.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

90 Degree Bend

Specifications

End Connection

Mechanical

Material

Bronze

Finish

Bare

Classifications

Brand Name

Homac