Catalog No. : 7MM1-60-4N90R
Description: BRONZE BOLTED_SUBSTATION CONN
UPC: 783786082070
Bolted Bronze Connector, Type 7MM1 - Terminal, Two Cables to Flat at 90 Degrees. One-Cap design, 3 inch 4-Hole NEMA Flat. Cable Size - #4-600, Cable Diameter - Min/Max .232 -.893, Width 2-3/4 inch. 3/4 inch thick. Connectors supplied with clamping hardware in accordance with NEMA standard CC 1. All pads are finished on both sides. R is for Tin Plate.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Special Features |
90 Degree Bend |
Specifications
End Connection |
Mechanical |
Material |
Bronze |
Finish |
Tin Plated |
Classifications
Brand Name |
Homac |