text.skipToContent text.skipToNavigation

Catalog No. : 7MM1-100-4NN90

Description:  TERMINAL 2 CABLES TO FLAT 90 DEG

UPC: 783786350094

Bolted Bronze Connector, Type 7MM1-90 - Terminal, Two Cables to Flat at 90 Degrees. One-Cap design, 4 inch 4-Hole NEMA Flat. Cable Size - 4/0-1000, Cable Diameter - Min/Max .528 -1.152, Width 2-5/8 inch. 1/2 inch thick. Connectors supplied with clamping hardware in accordance with NEMA standard CC 1. All pads are finished on both sides.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

90 Degree Bend

Specifications

End Connection

Mechanical

Material

Bronze

Finish

Bare

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant