text.skipToContent text.skipToNavigation

Catalog No. : 7MM-200E6-4NNR

Description:  BRZ Term 2 Cables 2000 CU-4NN 6inch

UPC: 783786057641

Bronze Bolted Substation Terminal - 2 Cables to Flat - 500-2000 Copper to 4 inch X 4 inch, 4 hole Pad, Tin Plated, E6 - 6 inch spacing between cables.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Bronze

Finish

Tin Plated

Classifications

Brand Name

Homac