text.skipToContent text.skipToNavigation

Catalog No. : 7MM-200-4NN90

Description:  BRZ BOLTED SUBSTATION TERM 90 DEG

UPC: 783786768479

Bronze Bolted Substation Terminal (90 Degree) - 2 Cables to Pad - 500-2000 MCM Copper to 4 X 4 inch 4 hole Pad at 90 Degrees
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

90 Degree Bend

Specifications

End Connection

Mechanical

Material

Bronze

Finish

Bare

Classifications

Brand Name

Homac