text.skipToContent text.skipToNavigation

Catalog No. : 7MM-100-4N90

Description:  BRZ BOLTED SUBSTATION TERM 90 DEG

UPC: 783786768264

Bronze Bolted Substation Terminal (90 Degree) - 2 Cables to Pad - 4/0-1000 MCM Copper to 3 X 3 inch 4 hole Pad at 90 Degrees
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

90 Degree Bend

Specifications

End Connection

Mechanical

Material

Bronze

Finish

Bare

Classifications

Brand Name

Homac