text.skipToContent text.skipToNavigation

Catalog No. : 7MM-100-4N

Description:  BRZ BOLTED SUBSTATION TERM STRAIGHT

UPC: 783786768196

Bronze Bolted Substation Terminal - (Straight) - Two Cap Design, Two Cables to Flat, Cable Size 4/0-1000kcmil, 3 X 3 inch 4-Hole NEMA Flat
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Conductor Range

4/0 to 1000 kcmil

Material

Bronze

Finish

Bare

Classifications

Brand Name

Homac