text.skipToContent text.skipToNavigation

Catalog No. : 7MK-80-4NNR

Description:  BRONZE TERMINAL/TEE CABLE TO PAD

UPC: 75114306690

Bronze Terminal / Tee Cable to 4 inch 4 Hole NEMA Pad, Cable #2-800 kcmil. Tin Plated
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Conductor Range

#2 to 800 kcmil

Material

Bronze

Finish

Tin Plated

Classifications

Brand Name

Homac