text.skipToContent text.skipToNavigation

Catalog No. : 7MK-80-4NN

Description:  BRZ Tee Conn 2-800 to 4IN pad 90Deg

UPC: 783786768141

Bronze Bolted Substation Tee Connector or Terminal (Universal) - Cable to Flat - 2-800 MCM Copper to 4 inch X 4 inch 4 hole Pad, Overall 8 X 4 inch - 9/16 inch Thick.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Bronze

Finish

Bare

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant