text.skipToContent text.skipToNavigation

Catalog No. : 7ME-80-2N

Description:  BRZ BOLTED SUBSTATION TERM STRAIGHT

UPC: 783786768042

Bronze Bolted Substation Terminal (Straight - Side Formed Pad) - Cable to Pad - 2/0-800 MCM Copper to 2 X 3 inch 2 hole Pad
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Conductor Range

2/0 to 800 kcmil

Material

Bronze

Finish

Bare

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant