text.skipToContent text.skipToNavigation

Catalog No. : 7ME-4/0-2N

Description:  BRZ BOLTED SUBSTATION TERM STRAIGHT

UPC: 783786767885

Bronze Bolted Substation Terminal (Straight - Side Formed Pad) - Cable to Pad - 8-4/0 Copper to 2X3 Inch 2 hole Pad
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Bronze

Finish

Bare

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant