text.skipToContent text.skipToNavigation

Catalog No. : 7M-80-4NNR

Description:  TERMINAL CABLE TO FLAT

UPC: 783786296101

Bolted Bronze Connector, Type 7M - Terminal, Cable to Flat. 1/2 inch Clamping Hardware, 4 Inch 4-Hole NEMA Flat. Cable Size - 2/0-800, Cable Diameter - Min/Max .419 -1.031, Dimensions 6-3/4 inch X 2-3/16 inch. 5/8 inch thick. Connectors supplied with clamping hardware in accordance with NEMA standard CC 1. All pads are finished on both sides. R is for Tin Plate.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Bronze

Finish

Tin Plated

Classifications

Brand Name

Homac