Catalog No. : 7M-80-4N90R
Description: BRZ BOLT SUBSTA TERM 90 DEG TP 4HOL
UPC: 783786769070
Bronze Bolted Substation Terminal (90 Degree - Tin Plated) - Cable to Pad - 2-800 MCM Copper to 3 X 3 inch 4 hole Pad at 90 Degrees
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Special Features |
90 Degree Bend |
Specifications
End Connection |
Mechanical |
Material |
Bronze |
Finish |
Tin Plated |
Classifications
Brand Name |
Homac |