text.skipToContent text.skipToNavigation

Catalog No. : 7M-80-2N

Description:  BRZ BOLTED SUBSTATION TERM STRAIGHT

UPC: 783786768974

Bronze Bolted Substation Terminal (Straight - Side Formed Pad) - Cable to Pad - 2-800 MCM Copper to 2 X 3 inch 2 hole Pad
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Bronze

Finish

Bare

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Sustainability

Environmental product declaration

MNS Rear Low Voltage Switchgear EPD

MNS_EcoSolutions

MNS 3.0 Low Voltage Switchgear EPD