text.skipToContent text.skipToNavigation

Catalog No. : 7M-60-4N45

Description:  BRZ BOLT SUBSTA TERM 45 DEG 4HOLE

UPC: 783786768950

Bronze Bolted Substation Terminal (45 Degree) - Cable to Pad - 4-600 MCM Copper to 3 X 3 inch 4 hole Pad at 45 Degrees
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

45 Degree Bend

Specifications

End Connection

Mechanical

Material

Bronze

Finish

Bare

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant