Catalog No. : 7M-60-2NR-SS
Description: CU TERMINAL CABLE TO FLAT
UPC: 75114386852
Bronze Bolted Substation Terminal (Straight - Side Formed Pad - Tin Plated) - Cable to Pad - 4-600 MCM Copper to 2 X 3 inch 2 hole Pad with rounded corners. Stainless Steel hardware (4 each) 1/2-13 x 2.5 Full Thread Bolt, Nuts, Lock and Belleville Washers.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Special Features |
Stainless Steel Hardware |
Specifications
End Connection |
Mechanical |
Material |
Bronze |
Finish |
Tin-Plated |
Classifications
Brand Name |
Homac |