text.skipToContent text.skipToNavigation

Catalog No. : 7M-60-2N90

Description:  BRZ BOLTED SUBSTATION TERM 90 DEG

UPC: 783786768905

Bronze Bolted Substation Terminal (90 Degree) - Cable to Pad - 4-600 MCM Copper to 2 X 3 inch 2 hole Pad at 90 Degrees
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

90 Degree Bend

Specifications

End Connection

Mechanical

Material

Bronze

Finish

Bare

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant