text.skipToContent text.skipToNavigation

Catalog No. : 7M-60-2N-SS

Description:  BRONZE TERMINAL

UPC: 783786550920

Bolted Bronze Connector, Type 7M - Terminal, Cable to Flat. 1/2 inch Clamping Hardware, 4 Inch 4-Hole NEMA Flat. Cable Size - 500-2000, Cable Diameter - Min/Max .813 -1.630, Dimensions 7-1/4 inch X 3 inch. 5/8 Inch Thick. Connectors supplied with clamping hardware in accordance with NEMA standard CC 1. All pads are finished on both sides. SS is for Stainless Steel Hardware.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Bronze

Finish

Bare

Classifications

Brand Name

Homac