text.skipToContent text.skipToNavigation

Catalog No. : 7M-100-4NN90R

Description:  BRONZE TERMINAL 90 DEG, TIN PLATED

UPC: 75114200615

Bolted Bronze Connector, Type 7M-90 - Terminal, Cable to Flat at 90 Degree. 1/2 inch Clamping Hardware, 4 Inch 4-Hole NEMA Flat. Cable Size - 500-2000, Cable Diameter - Min/Max .813 -1.630, Dimensions 7-1/4 inch X 3 inch. 5/8 Inch Thick. Connectors supplied with clamping hardware in accordance with NEMA standard CC 1. All pads are finished on both sides. R is for Tin Plate.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

90 Degree Bend

Specifications

End Connection

Mechanical

Material

Bronze

Finish

Tin Plated

Classifications

Brand Name

Homac