text.skipToContent text.skipToNavigation

Catalog No. : 7M-100-4N45R

Description:  BRONZE BOLTED TERMINAL AT 45

UPC: 75114195799

Bolted Bronze Connector, Type 7M-45 - Terminal, Cable to Flat at 45 Degree. 1/2 inch Clamping Hardware, 3 Inch 4-Hole NEMA Flat. Cable Size - 4/0-1000, Cable Diameter - Min/Max .528 -1.152, Dimensions 3 inch X 1/2 inch. Connectors supplied with clamping hardware in accordance with NEMA standard CC 1. All pads are finished on both sides. R is for Tin Plate.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

45 Degree Bend

Specifications

End Connection

Mechanical

Material

Bronze

Finish

Tin Plated

Classifications

Brand Name

Homac