text.skipToContent text.skipToNavigation

Catalog No. : 776LR-Q5410-S

Description:  35KV 900A DEADBREAK ELBOW W/BI-META

UPC: 75114264426

900 Amp, 35KV, DeadBreak Elbow, with Test Point, Cable Insulation Diameter 1.900 inch to 2.120 inch. Bi-Metal Compression Lug. Conductor Size AWG or kcmil, Compressed Stranded 1000. Cold-Shrinkable Jacket Seal Included.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical connector assembly

Special Features

Fully Shielded, Fully Submersible Molded Rubber Housing. 100 percent Peroxide-Cured Construction includes Insulation and Conductive EPDM materials. Can be easily connected or disconnected using standard hand tools and equipment in a de-energized state. S - Cold Shrinkable Jacket Seal.

Application

35 kV, 900 Amps

Specifications

Connection

Compression

Conductor Range

1000 kcmil

Material

Housing - EPDM Rubber

Color

Black

Voltage Rating

35 kV

Amperage Rating

900 A

Insulation

Yes, EPDM Rubber

Temperature Rating

-40 to +65 C

Environmental Conditions

All Weather Conditions

Classifications

Brand Name

ELASTIMOLD

Standard

ANSI/IEEE Standard 386
ANSI/IEEE Standard 386

Dimensions

Size

12.28 inch Wide, 13.93 inch from bottom edge to Center of Installation O-Ring

Documents/Support Tools

Instruction Sheet

Click here

Click here

Sales Drawing

Click here

Support/Tools

Click here