Catalog No. : 776BGADDRK
Description: 35KV GROUNDING BALL DEVICE KIT
UPC: 75114309561
35 kv, 600 Amp, Deadbreak, Grounding Ball Device Kit. includes Insulated Cap with Test Point, Grounding Device with 1 inch (25.4mm) Ball
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Grounding devices or assemblies |
|
Special Features |
1 inch (25.4mm) Ball |
|
Application |
35 kV, 600 Amps |
Specifications
|
Amperage Rating |
600 A |
|
Voltage Rating |
35 kV |
|
Conductor Material |
Copper , EPDM Rubber |
|
Insulation |
EPDM Rubber |
|
Connection |
Push-In |
Classifications
|
Brand Name |
ELASTIMOLD |
|
Standard |
ANSI/IEEE Standard 386 |
Documents/Support Tools
|
Instruction Sheet |
|
Sales Drawing |
|
Support/Tools |
|
Marketing Brochure |