text.skipToContent text.skipToNavigation

Catalog No. : 775SA

Description:  STUD-APPARATUS BSHG CU

UPC: 783786645329

900 Amp, 35kV, 600 Series Elbow Threaded Stud. Requires Copper current carrying connector components and copper conductor cable.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable accessories

Application

900 Amps

Specifications

Material

Copper

Temperature Rating

-40 to +65 C

Connection

Threaded

Classifications

Brand Name

Elastimold

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here