Catalog No. : 756LR-J0230
Description: 35KV 600A DB TP ELBOW ASSEM J0230
UPC: 783786549979
Descriptors
Category |
Electrical connector assembly |
Special Features |
35kV, 600 Amp Loadbreak Elbow. Fully shielded, fully submersible molded rubber housing. 100 percent peroxide-cured construction includes insulation and conductive EPDM materials. Can be easily connected or disconnected using standard hand tools and equipment in a de-energized state. |
Application |
35 kv, 600 Amp |
Specifications
Connection |
Compression |
Conductor Range |
#1 STR/COMPR AWG , 1/0 SOL/COMPT AWG |
Material |
Housing - EPDM Rubber |
Color |
Black |
Voltage Rating |
35 kV |
Amperage Rating |
600 A |
Insulation |
Yes, EPDM Rubber |
Temperature Rating |
-40 to +65 C |
Environmental Conditions |
Fully Submersible |
Classifications
Brand Name |
ELASTIMOLD |
Standard |
ANSI/IEEE Standard 386 |
Dimensions
Size |
Width 12.28 inches, 13.93 inches from Bottom Edge to Center of Installation O-Ring. |
Compliance and Certifications
RoHS | Out of scope of RoHS |
Documents/Support Tools
Instruction Sheet |
Sales Drawing |
Support/Tools |