text.skipToContent text.skipToNavigation

Catalog No. : 756ETP-K0260

Description:  35KV,600A WINDOWOP NO SEALING KIT

UPC: 75114303637

35kV, 600 Amp, Window Op With Test Point, Cable Insulation 1.090-1.310 inches, Aluminum Compression Lug, Conductor Size 3/0 Stranded/Compressed or 4/0 Compact/Solid. No Seal
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical connector assembly

Application

600 Amps, 35kV

Specifications

Connection

Compression

Conductor Range

3/0 STR/COMPR AWG , 4/0 SOL/COMPT AWG

Material

Housing - EPDM Rubber

Color

Black

Voltage Rating

35 kV

Amperage Rating

600 A

Insulation

EPDM Rubber

Temperature Rating

-40 to +65 C

Classifications

Brand Name

ELASTIMOLD

Standard

ANSI/IEEE Standard 386

Dimensions

Size

Cable Insulation Diameter 1.090-1.310 inches,