Catalog No. : 755LR-K2270
Description: 35KV 600A DB ELBOW NO-SEALING KIT
UPC: 75114289870
Descriptors
Category |
Electrical connector assembly |
Special Features |
100 Percent Peroxide-Cured Construction includes Insulation and Conductive EPDM Materials. Can be Easily Connected or Disconnected Using Standard Hand Tools and Equipment in a De-energized State. Optional Accessories allow Visible External Separation, By-Pass, Isolation, Dead-Ending, Grounding, and Testing as well as Adding Taps, Surge Arrestors, and Fault Current Indicators . |
Application |
Designed to provide Fully Shielded, Dead-Front Submersible Cable Connections to High-Voltage Apparatus. |
Specifications
Conductor Range |
4/0 STR/COMPR AWG , 250 kcmil |
Material |
Housing - EPDM Rubber |
Color |
Black |
Voltage Rating |
35 kV |
Amperage Rating |
600 A |
Insulation |
Yes, EPDM Rubber |
Temperature Rating |
-40 to +65 C |
Environmental Conditions |
Fully Submersible |
Classifications
Brand Name |
ELASTIMOLD |
Standard |
ANSI/IEEE Standard 386 |
Dimensions
Size |
Cable Insulation Diameter 1.090 inch to 1.310 inch. |
Compliance and Certifications
RoHS | Out of scope of RoHS |
Documents/Support Tools
Instruction Sheet |
Sales Drawing |
Support/Tools |