Alternate Catalog No. : 755LINK-CLRN0380ADRG
Catalog No. : 755LINKCLRN0380ADR
Description: 35KV CAM-OP KIT
UPC: 783786545674
600 Amp, 35kV, Deadbreak, RetroFit Cam-Op Connector Kit. Cable Insulation Diameter 1.515 inch to 1.780 inch. Aluminum Compression Lug. Conductor Size AWG or kcmil, Compressed Stranded 700/750 /Compacted Solid 900. With Insulated Cap.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Cable accessories |
|
Application |
35 kV, 600 Amps |
Specifications
|
Material |
Aluminum |
|
Temperature Rating |
-40 to +65 C |
|
Connection |
Compression |
Classifications
|
Brand Name |
Elastimold |