Catalog No. : 755CK-K0260-S
Description: 35KV 600A CABLE ADPT/LUG K0260-S
UPC: 75114332071
35kV, 600 Amps, Vault Stretcher Size Sensitive Kit. Cable Adapter and Aluminum Lug with Cold Shrinkable Jacket Seal. Cable Insulation Diameter Range 1.090 to 1.310 inch, Conductor Size 3/0 Compressed/Stranded or 4/0 Compact/Solid.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Cable accessories |
|
Special Features |
Cold-Shrinkable Jacket Seal |
|
Application |
Deadbreak, 600 Amp, 35kV |
Specifications
|
Material |
EPDM Cable Adapter |
|
Temperature Rating |
-40 to +65 C |
|
Connection |
Compression |
Classifications
|
Brand Name |
ELASTIMOLD |
|
Standard |
ANSI/IEEE 386 |
Dimensions
|
Size |
Conductor Size AWG Compressed/Stranded 3/0 or Compacted/Solid 4/0 |