text.skipToContent text.skipToNavigation

Catalog No. : 755CA-R

Description:  35KV 600A CABLE ADAPTER SIZE R

UPC: 75114345026

35kV, 600 Amp Deadbreak Cable Size Adapter without Test Point. Cable Insulation Diameter 2.115 to 2.235 inches (53.7 to 56.8mm). 7 inches long x 2.50 inches diameter. Fully shielded, fully submersible molded rubber housing, 100 percent Peroxide-cured construction includes insulation and conductive EPDM Rubber materials. ANSI/IEEE Standard 386.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable accessories

Special Features

Fits Cable Insulation Diameter 2.115 to 2.235 inches

Application

35kV 600 Amps Deadbreak Interface between Cable and Elastimold Accessories and provide Electrical Stress Relief

Specifications

Material

EPDM Rubber

Temperature Rating

-40 to +65 C

Connection

Slide-On

Classifications

Brand Name

ELASTIMOLD

Standard

ANSI/IEEE Standard 386

Dimensions

Size

7.00 inch Length

Compliance and Certifications

REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here