text.skipToContent text.skipToNavigation

Catalog No. : 750S1-200

Description:  600 AMP BUSHING

UPC: 783786638666

35kv, 600 Amp, Short 2-15/16 inch Shank Bushing with out Stud, with standard aluminum conductor rod, includes 5/8-11 threaded hole at elbow end, includes shipping cap, 200 BIL
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable accessories

Application

35 kV, 600 Amps

Specifications

Material

Aluminum

Temperature Rating

-40 to +65 C

Connection

Threaded

Classifications

Brand Name

ELASTIMOLD

Dimensions

Size

2-15/16 in

Compliance and Certifications

RoHS Out of scope of RoHS