text.skipToContent text.skipToNavigation

Catalog No. : 750L12

Description:  35KV LONG SHANK BUSHING 600A DB

UPC: 75114229203

35 kV, 600 Amp, Long Shank Bushing, Deadbreak, Length 12 inch. Equipped with Standard Aluminum Conductor Rod, Includes 5/8-11 Threaded Hole at Elbow End.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable accessories

Classifications

Brand Name

ELASTIMOLD

Dimensions

Size

12 in

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant