text.skipToContent text.skipToNavigation

Catalog No. : 750-71

Description:  CONNECTOR ASSEMBLY

UPC: 783786548842

Connector Assembly, includes Tin Plated Copper Crimp Connector Ground Probe for cable size 4/0 STR/COMPR, 3-1/2 inch long, Probe is 2 inch long x 3/8 inch Diameter. Tin Plated Copper 1-Hole Lug for 4/0 Conductor Length 4.06 inch wight 1 inch wide Pad. Pad has 2nd Hole that is 15/64 inch Diameter in Corner of Pad. Flexible Cable Cut Length 27.5 inch, 2/0 Rope Lay Tinned Copper.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable accessories

Specifications

Connection

Compression

Classifications

Brand Name

ELASTIMOLD